IESNA:LM-63-2002
[TEST]P952304
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15184
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1663.4 1816.8 1983.7 2160.9 2314.3 2442.8 2540.2 2597.2 2606.6 2578.6
2549.6 2547.5 2565.1 2603.5 2693.6 2918.5 3477.2 4315.6 5062.9 5637
6078.5 6495.2 6871.4 7224.8 7462.2 7120.1 5763.5 4031.6 2787.9 1874.9
790.8 250.8 119.2 51.8 16.6 0 0
1663.4 1819.9 1996.1 2167.1 2321.6 2450.1 2553.7 2610.7 2619 2594.1
2562 2561 2574.4 2613.8 2706.1 2882.3 3363.2 4180.9 5014.2 5609.1
6068.2 6530.4 6883.8 7230 7486 7265.2 6009.1 4290.7 2921.6 1944.3
841.6 272.6 138.9 61.1 21.8 0 0
1663.4 1817.9 1988.9 2153.7 2300.8 2423.1 2517.4 2576.5 2582.7 2561
2537.1 2533 2547.5 2586.9 2675 2839.8 3230.5 3967.4 4796.5 5441.2
5917.9 6419.5 6895.2 7331.6 7700.5 7806.2 6960.5 5416.3 3654.4 2373.4
1098.6 433.2 243.6 134.7 62.2 20.7 0
1663.4 1805.4 1964 2121.5 2254.2 2367.2 2457.3 2504 2519.5 2510.2
2492.6 2490.5 2502.9 2521.6 2573.4 2678.1 2856.3 3266.8 3967.4 4771.6
5486.8 6151.1 6828.9 7467.3 8077.8 8554.5 8876.9 8902.8 8345.2 6620.6
3720.7 1331.8 534.8 286 131.6 30.1 0
1663.4 1784.7 1924.6 2068.7 2194.1 2300.8 2385.8 2442.8 2468.7 2474.9
2473.9 2480.1 2497.8 2514.3 2547.5 2623.2 2755.8 2955.8 3330 3962.2
4788.2 5670.2 6557.4 7480.8 8242.6 8961.8 9667.6 10456.3 11070.9 10619.1
8401.1 4627.6 1821 814.6 344.1 35.2 0
1663.4 1773.3 1896.6 2021 2135 2239.7 2324.7 2391 2427.3 2453.2
2471.8 2501.9 2547.5 2583.8 2618 2671.9 2786.9 2971.4 3253.3 3598.4
4107.3 4773.7 5532.4 6347 7187.5 8119.2 9159.8 10381.7 12064.9 13065
11952.9 8984.6 4886.7 1743.2 433.2 24.9 0
1663.4 1767.1 1888.3 2013.7 2124.6 2229.3 2319.5 2384.8 2424.2 2449
2474.9 2505 2548.5 2586.9 2627.3 2687.4 2799.3 2980.7 3264.7 3630.5
4118.7 4771.6 5512.7 6310.7 7167.8 8109.9 9173.3 10459.5 12062.8 13004.9
11790.2 8812.6 4862.8 1778.5 428 28 0
1663.4 1746.4 1845.8 1954.7 2059.3 2160.9 2252.1 2328.8 2383.7 2426.2
2470.8 2524.7 2583.8 2633.5 2682.2 2751.7 2863.6 3036.7 3293.7 3644
4089.7 4634.8 5288.8 6042.3 6894.2 7852.9 8899.7 10030.4 11419.2 12480.5
11029.5 6888 3124.8 1063.4 252.9 21.8 0
1663.4 1732.9 1807.5 1893.5 1986.8 2081.1 2174.4 2256.3 2330.9 2396.2
2464.6 2529.9 2592.1 2647 2709.2 2799.3 2928.9 3128.9 3429.5 3839.9
4383 5030.7 5782.1 6603 7438.3 8317.2 9219.9 10178.6 11132.1 11453.4
10176.5 6820.6 2934.1 879.9 354.5 98.5 0
1663.4 1709 1762.9 1825.1 1902.9 1987.8 2070.7 2156.8 2235.5 2315.3
2396.2 2469.8 2532 2598.3 2668.8 2752.7 2883.3 3092.7 3416 3887.6
4501.1 5209 5966.6 6734.6 7499.5 8267.4 9058.2 9815.8 10161 9502.9
7482.9 3753.9 1013.6 384.5 209.4 58 0
1663.4 1684.2 1711.1 1754.6 1812.7 1875.9 1951.6 2025.1 2105 2179.6
2266.6 2350.6 2433.5 2520.6 2610.7 2718.5 2866.7 3096.8 3443 3960.1
4639 5444.3 6221.6 6891.1 7470.4 8018.7 8464.4 8570.1 8031.1 6561.5
4093.8 1496.6 300.6 92.2 32.1 11.4 0
1663.4 1671.7 1683.1 1716.3 1764 1816.8 1880 1945.3 2015.8 2091.5
2172.3 2255.2 2346.4 2439.7 2543.4 2667.7 2830.4 3069.8 3405.6 3865.8
4482.5 5197.6 5853.6 6262 6449.6 6483.8 6344.9 5905.5 5100.2 3910.4
2301.9 783.5 178.3 50.8 14.5 6.2 0
1663.4 1655.1 1656.2 1673.8 1705.9 1745.3 1793 1843.8 1894.6 1942.2
1995.1 2043.8 2100.8 2155.7 2215.8 2288.4 2395.1 2563 2828.4 3214.9
3711.4 4215.1 4562.3 4611 4333.2 3817.1 3079.2 2162 1232.3 563.8
241.5 91.2 34.2 13.5 6.2 1 0
1663.4 1626.1 1604.4 1591.9 1581.6 1562.9 1530.8 1480 1412.6 1332.8
1241.6 1145.2 1048.8 962.8 896.5 847.8 812.5 799.1 868.5 1029.2
1207.4 1353.6 1345.3 1109 777.3 518.2 358.6 249.8 166.9 103.6
65.3 41.5 20.7 8.3 2.1 0 0
1663.4 1599.2 1549.4 1487.2 1398.1 1287.2 1156.6 1010.5 855 702.7
591.8 533.8 521.3 526.5 544.1 559.7 572.1 573.1 559.7 531.7
500.6 469.5 436.3 400.1 352.4 293.3 229 164.8 123.3 90.2
58 34.2 13.5 5.2 2.1 0 0
1663.4 1575.3 1486.2 1367 1203.3 1024 836.4 670.6 575.2 543.1
526.5 512 500.6 489.2 483 478.8 473.6 462.2 437.4 401.1
364.8 328.5 293.3 252.9 212.5 177.2 151.3 128.5 101.6 69.4
35.2 17.6 8.3 3.1 0 0 0
1663.4 1551.5 1426.1 1235.4 1024 809.4 640.5 576.2 557.6 542
526.5 511 495.4 479.9 457.1 431.1 401.1 365.9 327.5 290.2
255 223.9 199 179.3 160.6 143 124.4 98.5 67.4 45.6
30.1 16.6 7.3 3.1 0 0 0
1663.4 1537 1366 1143.2 892.3 680.9 594.9 577.3 560.7 543.1
528.6 511 492.3 469.5 440.5 404.2 364.8 324.4 281.9 240.4
206.2 184.5 168.9 154.4 138.9 123.3 105.7 83.9 66.3 52.9
38.3 24.9 8.3 1 0 0 0
1663.4 1516.3 1308 1043.7 784.6 631.2 597 580.4 563.8 546.2
530.6 514.1 494.4 467.4 431.1 392.8 346.2 299.5 248.7 212.5
188.6 174.1 162.7 150.3 136.8 120.2 99.5 81.9 68.4 53.9
39.4 24.9 7.3 0 0 0 0
1663.4 1514.2 1289.3 1005.3 743.1 625 603.2 585.6 568 551.4
534.8 516.1 496.4 467.4 432.2 385.5 332.7 279.8 236.3 203.1
182.4 168.9 156.5 143 127.5 107.8 86 71.5 58 44.6
30.1 16.6 4.1 0 0 0 0
1663.4 1514.2 1275.8 984.6 725.5 625 607.3 589.7 570 551.4
534.8 517.2 497.5 471.6 438.4 392.8 336.8 280.9 233.2 198
177.2 164.8 152.4 137.8 120.2 95.3 73.6 61.1 49.7 37.3
23.8 9.3 1 0 0 0 0
1663.4 1519.4 1282 987.7 725.5 625 607.3 589.7 571.1 553.4
535.8 518.2 499.6 474.7 441.5 390.7 334.8 276.7 229 194.8
176.2 163.8 150.3 136.8 118.2 89.1 69.4 58 45.6 33.2
20.7 7.3 0 0 0 0 0
